CAD model selection
KS40-01P-100A1-F0C
Company
LIMON
Description
KS40 - Linear actuator
Bill of material
KS40-01P-100A1-F0C
ITEM
Item NO.
KS40
DOOS
Diameter of output shaft
Blank : 4
D : 5
mm
TRAVEL
Ball Screw Lead
01
05
AG
Accuracy grade
P : Precision class
C : Normal class
TRACK
Length of rail
100
150
200
mm
ST
Slide types
A : Standand type
SN
Numbers of slide block
1
MC
Motor connection
F0
F1
F2
F3
H0
PC
Protecting cover
C : Aluminum cover
None : No Aluminum cover
LM
Limit oribit
Blank : None
S0 : Only limit orbit
S1 : Panasonic PM-Y45
L2
100 mm
L1
159 mm
SA1
max. stroke of slide block A1
36 mm
SA2
max. stroke of slide block A2
- mm
G
20 mm
N
n
2
WEIGHT1
A1 weight
0.48 kg
WEIGHT2
A2 weight
- kg
Preview - Generation
Preview
3D
Dimension
2D