??
Выбор CAD модели
YSO220-L05-50-4P-MS-M75-P1
HELP_VARIABLE
Company
LIMON
Description
YSO220 - Ball Screw Driven Linear Actuator
Bill of material
YSO220-L05-50-4P-MS-M75-P1
IN
Item NO.
YSO220
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Введите значение для STROKE
Stroke
mm
cm
inch
ft
POS
Position of carriage
POS1
Position of carriage
BQ
Block Quantity
4P
MMP
Motor Mounting Positon
AB
Auxiliary Block
MB
Motor Brand
PO
Power Output
75 : 750W W
PS
Number of Photoelectric Sensor
L
470.0 mm
A
50 mm
M
1
N
6
WEIGHT
Weight
25.4 kg
Preview - Generation
Предпросмотр
3D
Измерение
2D